Vidensøgning
Download dokument () af 20
We make what matters work*

170M6508

Eaton Bussmann series high speed square body fuse, 500 A, 690 V (IEC), 700 V (UL), 52.4 Millimeter, Size 3, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6508
EAN
5027590462792
UPC
051712264327
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
359 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
95000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.