Vidensøgning
Download dokument () af 20
We make what matters work*

170M6518

Fuse-link, high speed, 1500 A, AC 690 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6518
EAN
5704057035088
UPC
051712264396
Product Length/Depth
92 mm
Product Height
53 mm
Product Width
76 mm
Product Weight
274 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1500 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
3100000 at 660 V

Product specifications

Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse indicator
Non Indicating
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.