Vidensøgning
Download dokument () af 20
We make what matters work*

170M6524

Fuse-link, high speed, 1100 A, AC 1000 V, size 3, 76 x 92 x 83 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6524
EAN
5996516019672
UPC
051712847308
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1292 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
1100 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1000 V
Watt losses
175 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.