Vidensøgning
Download dokument () af 20
We make what matters work*

170M6528
FUSE 2000A 1000V 2//3BKN/75 AR

Fuse-link, high speed, 2000 A, AC 1000 V, 2 x size 3, 74 x 177 x 95 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6528
EAN
5027590333924
Product Length/Depth
154 mm
Product Height
79 mm
Product Width
196 mm
Product Weight
1264 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 2000A 1000V 2//3BKN/75 AR

Elektriske data

Amperage Rating
2000 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1000 V
Watt losses
270 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
23
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.