Vidensøgning
Download dokument () af 20
We make what matters work*

170M6551

Fuse-link, high speed, 1000 A, AC 1250 V, 2 x size 3, 74 x 177 x 95 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6551
EAN
5996516045343
Product Length/Depth
83 mm
Product Height
92 mm
Product Width
76 mm
Product Weight
132.6 g
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
1000 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1250 V
Watt losses
210 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
23
Fuse type
BKN/75 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.