Vidensøgning
Download dokument () af 20
We make what matters work*

170M6608

Eaton Bussmann series high speed square body fuse, 500 A, 690 V, 91.3 Millimeter, Size 3, None

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6608
EAN
5996516020029
UPC
051712264778
Product Length/Depth
170 mm
Product Height
76 mm
Product Width
96 mm
Product Weight
1193 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
500 A
Class
Class aR
Clearing (I2T)
95000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
14000
Voltage rating
690 V
Watt losses
95 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
3
Fuse type
US Style
FU/Without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.