Vidensøgning
Download dokument () af 20
We make what matters work*

170M6617

Fuse-link, high speed, 1400 A, AC 690 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6617
EAN
5996516020111
UPC
051712793544
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1211 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1400 A
Class
Class aR
Clearing (I2T)
2450000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
370000
Voltage rating
690 V
Watt losses
155 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
3
Fuse type
US Style
FU/Without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.