Vidensøgning
Download dokument () af 20
We make what matters work*

170M6626

Fuse-link, high speed, 800 A, AC 2000 V, size 3, 74 x 90 x 155 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6626
EAN
5996516020159
UPC
051712423663
Product Length/Depth
155 mm
Product Height
74 mm
Product Width
90 mm
Product Weight
1959 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
800 A
Voltage rating
2000 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.