Vidensøgning
Download dokument () af 20
We make what matters work*

170M6646

Fuse-link, high speed, 800 A, AC 1250 V, size 3, 76 x 92 x 91 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6646
EAN
5027590333931
UPC
051712264921
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
2.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
800 A
Class
Class aR
Clearing (I2T)
995000 at 1000 V, 1300000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
205000
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
122 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Flush end
GKN/90 Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.