Vidensøgning
Download dokument () af 20
We make what matters work*

170M6647

Fuse-link, high speed, 900 A, AC 1250 V, size 3, 76 x 92 x 91 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6647
EAN
5027590333948
UPC
051712264938
Product Length/Depth
98 mm
Product Height
79 mm
Product Width
175 mm
Product Weight
3.093 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
900 A
Class
Class aR
Clearing (I2T)
1500000 at 1000 V, 1900000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
305000
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
130 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Flush end
GKN/90 Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.