Vidensøgning
Download dokument () af 20
We make what matters work*

170M6648

Fuse-link, high speed, 1000 A, AC 1250 V, size 3, 76 x 92 x 91 mm, aR, IEC, UL, type K indicator, flush end, 13 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6648
EAN
5704057035903
UPC
051712264945
Product Length/Depth
41.798 mm
Product Height
53.01 mm
Product Width
137.998 mm
Product Weight
746 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1000 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
2150000 at 1000 V, 2750000 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/90 Type K indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.