Vidensøgning
Download dokument () af 20
We make what matters work*

170M6650

Fuse-link, high speed, 1250 A, AC 1100 V, size 3, 76 x 92 x 91 mm, aR, IEC, UL, single indicator, US thread

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6650
EAN
5704057035927
UPC
051712219488
Product Length/Depth
88.7 mm
Product Height
75.3 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
1250 A
Class
Class aR
Clearing (I2T)
81500 at 1000 V, 110000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
810000
Voltage rating
1100 V
Watt losses
145 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Non Indicating
Fuse size
3
Fuse type
Flush end
GKN/90 Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.