Vidensøgning
Download dokument () af 20
We make what matters work*

170M6660
Modelkode: FUSE 630A 690V 3FKE/90 AR UC

Fuse-link, high speed, 630 A, AC 690 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6660
EAN
5704057035989
UPC
051712264990
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1022 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 630A 690V 3FKE/90 AR UC

Electrical data

Amperage Rating
630 A
Class
Class aR
Clearing (I2T)
210000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
31000
Voltage rating
690 V
Watt losses
105 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fitted with:
Type K Indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
3
Fuse type
US Style
FKE/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.