Vidensøgning
Download dokument () af 20
We make what matters work*

170M6681

Fuse-link, high speed, 1500 A, AC 800 V, size 3, 76 x 90 x 141 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6681
EAN
5996516020388
UPC
051712592208
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1315 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
1500 A
Voltage rating
800 V
Interrupt rating
125 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.