Vidensøgning
Download dokument () af 20
We make what matters work*

170M6691

Fuse-link, high speed, 450 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6691
UPC
051712265140
Product Length/Depth
73.5 mm
Product Height
155.9 mm
Product Width
73.5 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

Elektriske data

Amperage Rating
450 A
Class
Class aR
Clearing (I2T)
185000 at 1000 V, 245000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
31000
Voltage rating
700 V (UL), 690 V (IEC)
Watt losses
100 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
3
Fuse type
US Style
FU/115 without indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.