Vidensøgning
Download dokument () af 20
We make what matters work*

170M6694

Eaton Bussmann series Fuse-link, high speed, 630 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6694
EAN
5704057036160
UPC
051712809696
Product Length/Depth
41.798 mm
Product Height
53.01 mm
Product Width
137.998 mm
Product Weight
746 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
CSA Certified
UL Recognized

Electrical data

Amperage Rating
630 A
Class
Class aR
Clearing (I2T)
495000 at 1000 V, 665000 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
83500
Voltage rating
1250 V
Watt losses
115 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
3
Fuse type
US Style
FU/115 without indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.