Vidensøgning
Download dokument () af 20
We make what matters work*

170M6709

Fuse-link, high speed, 550 A, AC 690 V, size 3, 67 x 92 x 155 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6709
EAN
5996516020432
UPC
051712265249
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1216 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
550 A
Class
Class aR
Clearing (I2T)
135000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
19500
Voltage rating
690 V
Watt losses
100 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
3
Fuse type
US Style
FU/115 without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.