Vidensøgning
Download dokument () af 20
We make what matters work*

170M6742

Fuse-link, high speed, 500 A, AC 1250 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6742
EAN
5704057036542
UPC
051712265393
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1344 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC Rated
UL Recognized

Electrical data

Amperage Rating
500 A
Voltage rating
1250 V
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
235000 at 1000 V, 310000 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.