Vidensøgning
Download dokument () af 20
We make what matters work*

170M6761

Fuse-link, high speed, 700 A, AC 690 V, size 3, 76 x 92 x 139 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6761
EAN
5996516020678
UPC
051712265522
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
986 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
700 A
Class
Class aR
Clearing (I2T)
300000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
44500
Voltage rating
690 V
Watt losses
110 W

Product specifications

Application
semiconductor protection
Fitted with:
Type K Indicator for micro
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.