Vidensøgning
Download dokument () af 20
We make what matters work*

170M6770

Fuse-link, high speed, 1800 A, AC 600 V, size 3, 76 x 92 x 139 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6770
EAN
5704057036801
UPC
051712265577
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
958 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1800 A
Voltage rating
600 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
5250000 at 660 V

Product specifications

Application
semiconductor protection
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.