Vidensøgning
Download dokument () af 20
We make what matters work*

170M6788

Eaton Bussmann series 170M high speed fuse, FUSE, Square body, 1000A 1250V 23BKN/75 AR, 210 Watt, Interruption Rating 125 kA

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6788
EAN
5996516029190
Product Length/Depth
74 mm
Product Height
82 mm
Product Width
167 mm
Product Weight
6200 g
Compliances
CE
Certifications
IEC60269
UL Recognized

Electrical data

Amperage Rating
1000 A
Voltage rating
1250 Vac
Interrupt rating
125 kA

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.