Vidensøgning
Download dokument () af 20
We make what matters work*

170M6792

Fuse-link, high speed, 1600 A, AC 1250 V, 2 x size 3, 74 x 52 x 167 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6792
EAN
5027590463218
UPC
051712309769
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1527 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1600 A
Class
Class aR
Clearing (I2T)
5200000 at 1250 V
Interrupt rating
125 kAIC
Pre arc (I2T)
820000
Voltage rating
1250 V (IEC)
Watt losses
230 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
23
Fuse type
Flush end
BKN/75 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.