Vidensøgning
Download dokument () af 20
We make what matters work*

170M6869

Eaton Bussmann series square body fuse, Visual indicator 300 kA Flush-end contact metric thread 55mm center distance Square body Power converters/rectifiers and reduced voltage starters 600V 315W 23 3500A

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6869
UPC
051712265768
Product Length/Depth
167 mm
Product Height
52 mm
Product Width
74 mm
Product Weight
916 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

Elektriske data

Amperage Rating
3500 A
Class
Class aR
Clearing (I2T)
3450000 at 21000000 V
Interrupt rating
300 kAIC
Voltage rating
660 V
Watt losses
315 W

Produktspecifikationer

Application
Power converters/recitifiers
Fuse indicator
Non Indicating
Fuse size
23

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.