Vidensøgning
Download dokument () af 20
We make what matters work*

170M6881

Eaton Bussmann series high speed square body fuse, 1400 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6881
EAN
5027590623971
UPC
051712265812
Product Length/Depth
167 mm
Product Height
52 mm
Product Width
90 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
1400 A
Class
Class aR
Clearing (I2T)
1350000 at 660 V
Interrupt rating
100 kAIC
Pre arc (I2T)
200000
Voltage rating
660 V
Watt losses
210 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
23
Fuse type
Flush end
BKN/55 Type K indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.