Vidensøgning
Download dokument () af 20
We make what matters work*

170M6905

Fuse-link, high speed, 2000 A, AC 660 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6905
UPC
051712265980
Product Length/Depth
31.97 mm
Product Height
27.44 mm
Product Width
28.32 mm
Product Weight
453.592 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
IEC Rated

Elektriske data

Amperage Rating
2000 A
Class
Class aR
Clearing (I2T)
4200000 at 660 V
Interrupt rating
300 kAIC
Pre arc (I2T)
625000
Voltage rating
660 V
Watt losses
240 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
23
Fuse type
Flush end
BKE/55 Type K indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.