Vidensøgning
Download dokument () af 20
We make what matters work*

170M6951

Fuse-link, high speed, 3200 A, AC 600 V, 2 x size 3, 74 x 167 x 52 mm, aR, IEC, single indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6951
EAN
5027590433303
UPC
051712814379
Product Length/Depth
205 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
2.1 kg
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
3200 A
Class
Class aR
Voltage rating
600 V

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
23
Fuse type
E/Type indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.