Vidensøgning
Download dokument () af 20
We make what matters work*

170M7031
Modelkode: FUSE 1100A 1000V 4SBKN/90 AR

Fuse-link, high speed, 1100 A, AC 1000 V, 200 kA, size 4, 100 x 133 x 90 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7031
EAN
5996516020920
UPC
051712799379
Product Length/Depth
61 mm
Product Height
120 mm
Product Width
133 mm
Product Weight
3329 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1100A 1000V 4SBKN/90 AR

Electrical data

Amperage Rating
3000 A
Voltage rating
1000 V (IEC)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
1500000 at 1000 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
SBKN/90 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.