Vidensøgning
Download dokument () af 20
We make what matters work*

170M7043

Fuse-link, high speed, 2000 A, AC 660 V, 200 kA, size 4, 120 x 105 x 59 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7043
EAN
5027590463409
UPC
051712799843
Product Length/Depth
140 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
746 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
2000 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
660 V
Watt losses
280 W

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.