Vidensøgning
Download dokument () af 20
We make what matters work*

170M7051

Fuse-link, high speed, 1000 A, AC 1600 V, size 4, 120 x 100 x 132 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7051
EAN
5996516021033
UPC
051712484770
Product Length/Depth
124.6 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
0.001 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1000 A
Voltage rating
1600 V
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.