Vidensøgning
Download dokument () af 20
We make what matters work*

170M7060
Modelkode: FUSE 1400A 690V 4BN/65 AR UC

Eaton Bussmann series Fuse-link, high speed, 1400 A, AC 690 V, 200 kA, size 4, 67 x 105 x 105 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7060
EAN
5027590463478
UPC
051712266444
Product Length/Depth
67 mm
Product Height
105 mm
Product Width
105 mm
Product Weight
2457 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1400A 690V 4BN/65 AR UC

Electrical data

Amperage Rating
1400 A
Voltage rating
690 V, 700 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
1400000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/65 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.