Vidensøgning
Download dokument () af 20
We make what matters work*

170M7084
Modelkode: FUSE 3000A 690V 4BKN/65 AR UR

Fuse-link, high speed, 3000 A, AC 690 V, 200 kA, size 4, 105 x 120 x 67 mm, aR, IEC, UL, type K indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7084
EAN
5027590463805
UPC
051712266574
Product Length/Depth
67 mm
Product Height
120 mm
Product Width
105 mm
Product Weight
2413.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 3000A 690V 4BKN/65 AR UR

Elektriske data

Amperage Rating
3000 A
Class
Class aR
Clearing (I2T)
13500000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
2000000
Voltage rating
690 V, 700 V
Watt losses
305 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
BKN/65 Type K indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.