Vidensøgning
Download dokument () af 20
We make what matters work*

170M7088

Eaton Bussmann series high speed square body fuse, FUSE 2200A, 1000V, 4SPKN/80PWAR.

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7088
EAN
5996516021231
Product Length/Depth
140 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
2500 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
2200 A
Class
Class aR
Voltage rating
1000 V
Watt losses
280 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.