Vidensøgning
Download dokument () af 20
We make what matters work*

170M7140

Eaton Bussmann series high speed square body fuse, 3000 A, AC 690 V, 300 kA, 2 x size 4, 105 x 230 x 60 mm, aR, IEC, no indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7140
EAN
5027590417006
UPC
051712266802
Product Length/Depth
230 mm
Product Height
59.8 mm
Product Width
120 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
3000 A
Voltage rating
690 V, 700 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
7300000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BU/60 Without indicator
Fuse indicator
Non Indicating
Fuse size
24

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.