Vidensøgning
Download dokument () af 20
We make what matters work*

170M7156

Fuse-link, high speed, 3000 A, AC 1000 V, size 4, 120 x 105 x 89 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7156
EAN
5996516021347
UPC
051712295277
Product Length/Depth
89 mm
Product Height
120 mm
Product Width
133 mm
Product Weight
2689 g
Compliances
Contact factory
RoHS Compliant

Elektriske data

Amperage Rating
3000 A
Class
Class aR
Clearing (I2T)
28000000 at 1000 V
Interrupt rating
200 kAIC
Pre arc (I2T)
4700000
Voltage rating
1000 V (IEC)
Watt losses
380 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
Flush end
SBKN/90 Type K indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.