Download dokument () af 20

170M7163
Modelkode: FUSE 4500A 660V 24BKN/60 AR

Fuse-link, high speed, 4500 A, AC 690 V, 300 kA, 2 x size 4, 105 x 230 x 60 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7163
EAN
5027590328036
UPC
051712266956
Product Length/Depth
230 mm
Product Height
59.8 mm
Product Width
120 mm
Product Weight
0.001 g
Compliances
CE Marked
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 4500A 660V 24BKN/60 AR

Electrical data

Amperage Rating
4500 A
Voltage rating
690 V
Interrupt rating
300 kAIC
200 kAIC
Class
Class aR
Clearing (I2T)
25500000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/60 Type K indicator
Fuse indicator
Non Indicating
Fuse size
24

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.