Vidensøgning
Download dokument () af 20
We make what matters work*

170M7217
Modelkode: FUSE 1400A 1250V 4BKN/110 AR

Fuse-link, high speed, 1400 A, AC 1250 V, 200 kA, size 4, 105 x 120 x 110 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7217
EAN
5027590229753
UPC
051712516730
Product Length/Depth
137.998 mm
Product Height
53.01 mm
Product Width
8 mm
Product Weight
2860 g
Certifications
IEC
Model Code
FUSE 1400A 1250V 4BKN/110 AR

Electrical data

Amperage Rating
1400 A
Voltage rating
1250 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
5000000 at 1250 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/110 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.