Vidensøgning
Download dokument () af 20
We make what matters work*

170M7592
Modelkode: FUSE 2200A 1250V 4BKN/110 AR

Eaton Bussmann series high speed square body fuse, 2200 A, AC 1250 V, 200 kA, size 4, 105 x 120 x 110 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7592
EAN
5027590334051
UPC
051712688246
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
3507 g
Certifications
IEC
Model Code
FUSE 2200A 1250V 4BKN/110 AR

Electrical data

Amperage Rating
2200 A
Class
Class aR
Clearing (I2T)
19500000 at 1250 V
Interrupt rating
100 kAIC
85 kAIC
Pre arc (I2T)
3100000
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
315 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
4
Fuse type
Flush end
BKN/110 Type K indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.