Vidensøgning
Download dokument () af 20
We make what matters work*

170M7597
Modelkode: FUSE 1500A 1250V 4BKN/110 AR

Fuse-link, high speed, 1500 A, AC 1250 V, 200 kA, size 4, 105 x 120 x 110 mm, aR, IEC, type K indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7597
EAN
5027590298858
UPC
051712389662
Product Length/Depth
137.998 mm
Product Height
53.01 mm
Product Width
8 mm
Product Weight
3336 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1500A 1250V 4BKN/110 AR

Elektriske data

Amperage Rating
1500 A
Class
Class aR
Clearing (I2T)
6200000 at 1250 V
Interrupt rating
200 kAIC
Pre arc (I2T)
1000000
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
200 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
Flush end
BKN/110 Type K indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.