Vidensøgning
Download dokument () af 20
We make what matters work*

170M7613

Fuse-link, high speed, 2300 A, AC 1500 V, 100 kA, size 4, 120 x 105 x 125 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7613
EAN
5996516021668
UPC
051712540452
Product Length/Depth
202 mm
Product Height
116 mm
Product Width
140 mm
Product Weight
6.836 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2300 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
1500 V
Watt losses
295 W

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.