Vidensøgning
Download dokument () af 20
We make what matters work*

170M7637

Fuse-link, high speed, 3000 A, AC 1000 V, 200 kA, size 4, 146 x 105 x 90 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7637
EAN
5996516021743
Product Length/Depth
202 mm
Product Height
105 mm
Product Width
140 mm
Product Weight
1973 g
Compliances
CE
RoHS
Certifications
IEC

Electrical data

Amperage Rating
3000 A
Class
Class aR
Interrupt rating
200 kAIC
Voltage rating
1000 V

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.