Vidensøgning
Download dokument () af 20
We make what matters work*

170M7649

Fuse-link, high speed, 5000 A, AC 1000 V, 2 x size 4, 144 x 105 x 89 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7649
EAN
5996516021774
UPC
051712558839
Product Length/Depth
108 mm
Product Height
180 mm
Product Width
250 mm
Product Weight
8.7 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
5000 A
Class
Class aR
Voltage rating
1000 V
Watt losses
540 W

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
24
Fuse type
BKN/90 Type K Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.