Vidensøgning
Download dokument () af 20
We make what matters work*

170M7658

Eaton Bussmann series high speed square body fuse, 2700A 1000V 4BKN/95 AR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7658
EAN
5996516021811
UPC
051712516365
Product Length/Depth
118.2 mm
Product Height
95.2 mm
Product Width
103 mm
Product Weight
0.001 g
Compliances
RoHS Compliant
Certifications
IEC Rated

Electrical data

Amperage Rating
2700 A
Class
Class aR
Clearing (I2T)
22000000 at 1000 V
Interrupt rating
200 kAIC
Pre arc (I2T)
3700000
Voltage rating
1000 V (IEC)
Watt losses
310 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
4
Fuse type
Flush end
BKN/95 Type K Indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.