Vidensøgning
Download dokument () af 20
We make what matters work*

170M7911

Fuse-link, high speed, 32 A, AC 660 V, DIN 0, aR, DIN, IEC, single indicator, live gripping lugs

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7911
EAN
5027590464215
UPC
051712485432
Product Length/Depth
125 mm
Product Height
60 mm
Product Width
35 mm
Product Weight
287.6 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Elektriske data

Amperage Rating
32 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
660 V
Watt losses
8 W

Produktspecifikationer

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
0
Fuse type
DIN 43620
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.