Vidensøgning
Download dokument () af 20
We make what matters work*

170M7913

Fuse-link, high speed, 50 A, AC 660 V, DIN 0, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7913
EAN
5027590464239
UPC
051712485456
Product Length/Depth
125 mm
Product Height
60 mm
Product Width
35 mm
Product Weight
292.4 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
50 A
Class
Class aR
Interrupt rating
100 kAIC
Voltage rating
660 V
Watt losses
11 W

Product specifications

Application
semiconductor protection
Fuse indicator
Top fuse status indicator
Fuse size
0
Fuse type
DIN 43620
Bladed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.