Vidensøgning
Download dokument () af 20
We make what matters work*

170M7962

Fuse-link, high speed, 3000 A, AC 1000 V, 200 kA, size 4, 105 x 120 x 95 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7962
EAN
5996516021927
UPC
051712309820
Product Length/Depth
202 mm
Product Height
105 mm
Product Width
140 mm
Product Weight
0.453592 g
Compliances
RoHS Compliant
Certifications
IEC Rated

Electrical data

Amperage Rating
3000 A
Class
Class aR
Clearing (I2T)
28000000 at 1000 V
Interrupt rating
200 kAIC
Pre arc (I2T)
4700000
Voltage rating
1000 V (IEC)
Watt losses
380 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
Flush end
BKN/95 Type K Indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.