Vidensøgning
Download dokument () af 20
We make what matters work*

170M7978

Fuse-link, high speed, 2500 A, AC 1250 V, 200 kA, size 4, 100 x 120 x 106 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7978
EAN
5996516022009
UPC
051712236829
Product Length/Depth
140 mm
Product Height
105 mm
Product Width
120 mm
Product Weight
3.4 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
2500 A
Class
Class aR
Clearing (I2T)
28000000 at 1250 V
Interrupt rating
200 kAIC
Pre arc (I2T)
4500000
Voltage rating
1250 V (IEC), 1300 V (UL)
Watt losses
260 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
4
Fuse type
Flush end
SBKN/105 Type K indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.