Vidensøgning
Download dokument () af 20
We make what matters work*

170M8211

Fuse-link, high speed, 4000 A, AC 1100 V, size 5, 163 x 178 x 97 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8211
EAN
5996516022122
UPC
051712421492
Product Length/Depth
239 mm
Product Height
132 mm
Product Width
206 mm
Product Weight
4700 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
4000 A
Class
Class aR
Voltage rating
1100 V
Watt losses
425 W

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
Other
Fuse type
BKN/95 Type K Indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.