Vidensøgning
Download dokument () af 20
We make what matters work*

170M8357

Fuse-link, high speed, 2000 A, AC 2000 V, size 5, 180 x 215 x 163 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8357
EAN
5996516022207
Product Length/Depth
239 mm
Product Height
132 mm
Product Width
206 mm
Product Weight
2860 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2000 A
Class
Class aR
Voltage rating
2000 V
Watt losses
480 W

Product specifications

Application
semiconductor protection
Fuse indicator
Centre fuse status indicator
Fuse size
Other
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.