Vidensøgning
Download dokument () af 20
We make what matters work*

170M8500

Fuse-link, high speed, 315 A, AC 1000 V, size 3, 74 x 92 x 91 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8500
EAN
5027590464802
UPC
051712603706
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
915 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
54500 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
9200
Voltage rating
1000 V (IEC)
Watt losses
90 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Flush end
GKN/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.