Vidensøgning
Download dokument () af 20
We make what matters work*

170M8507

Fuse-link, high speed, 700A, AC 1000 V, 150 kAIC, Top fuse status indicator, Fuse, Class aR, Flush

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8507
EAN
5027590465120
UPC
051712603829
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
915 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
700 A
Class
Class aR
Clearing (I2T)
700000 at 1000 V
Interrupt rating
125 kAIC
Pre arc (I2T)
115000
Voltage rating
1000 V (IEC)
Watt losses
122 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Centre fuse status indicator
Fuse size
3
Fuse type
Flush end
GKN/Type K indicator for micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.